You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Airflow 1400 m3/h
The MLT1400 desiccant dehumidifier is designed to effectively dehumidify high airflow applications using minimal energy. It is equipped with an internally sealed rotor unit. The rotor casing is constructed of durable thermoset plastic and contains isolated sections that provide a precise balance for dehumidification, reactivation, and heat recovery airflows. Its rugged formed metal frame and access panels are produced from corrosion resistant ALUZINK®.
The electrical control system conforms to EN 60204 (IEC204) standards. The electrical components are mounted on busbars and are constructed of halogen free plastic. The electrical system is designed for up to 690V and 60º C. MLT Series dehumidifiers conform to both harmonised European Standards and to CE marking specifications.
Available for rental in France
Product information
Technical specification
Options
Comparison
Process Air | |
---|---|
Rated airflow | |
Available static pressure | |
Reactivation Air | |
Rated airflow | |
Available static pressure | |
Condenser | |
Rated airflow | |
Available static pressure | |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | |
Fan power | |
Total Power, Voltage & Current | |
Heater power | |
Total power | |
Total Power (Electric) | |
Total Power (Steam/Gas) | |
220V 1-50Hz | |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | |
380V 3-50Hz Steam/Gas | |
380V 3-60Hz | |
400V 3-50Hz Electrical | |
400V 3-50Hz Steam/Gas | |
415V 3-50Hz Electrical | |
440V 3-60Hz Electrical | |
415V 3-50Hz Steam/Gas | |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | |
460V 3-60Hz | |
460V 3-60Hz Steam/Gas | |
480V 3-60Hz | |
480V 3-60Hz Steam/Gas | |
500V 3-50Hz | |
Max steam working pressure | |
Steam consumption | |
Gas consumption | |
Natural gas pressure | |
Max sulphur content (ppm) HPS Rotor 30 | |
Miscellaneous Data | |
Operating temperature | |
IEC Protective class (unit) | |
IEC Protective class (electrical panel) | |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | |
Filter class | |
Dimensions | |
WxDxH | |
Net Weight | |
Dry air | |
Wet air |
Process Air | |
---|---|
Rated airflow | |
Available static pressure | |
Reactivation Air | |
Rated airflow | |
Available static pressure | |
Condenser | |
Rated airflow | |
Available static pressure | |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | |
Fan power | |
Total Power, Voltage & Current | |
Heater power | |
Total power | |
Total Power (Electric) | |
Total Power (Steam/Gas) | |
220V 1-50Hz | |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | |
380V 3-50Hz Steam/Gas | |
380V 3-60Hz | |
400V 3-50Hz Electrical | |
400V 3-50Hz Steam/Gas | |
415V 3-50Hz Electrical | |
440V 3-60Hz Electrical | |
415V 3-50Hz Steam/Gas | |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | |
460V 3-60Hz | |
460V 3-60Hz Steam/Gas | |
480V 3-60Hz | |
480V 3-60Hz Steam/Gas | |
500V 3-50Hz | |
Max steam working pressure | |
Steam consumption | |
Gas consumption | |
Natural gas pressure | |
Max sulphur content (ppm) HPS Rotor 30 | |
Miscellaneous Data | |
Operating temperature | |
IEC Protective class (unit) | |
IEC Protective class (electrical panel) | |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | |
Filter class | |
Dimensions | |
WxDxH | |
Net Weight | |
Dry air | |
Wet air |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!