You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Airflow 2300 m3/h
The ML23 desiccant dehumidifier with climatix control is designed to efficiently dehumidify in low moisture applications.
It is equipped with an internally sealed rotor unit. The rotor casing is constructed of durable thermoset plastic and contains isolated sections that provide a precise balance for dehumidification, reactivation, and heat recovery airflows. Its rugged formed metal frame and access panels are produced from corrosion resistant Aluzink®. The ML23 can be delivered with 3 different reactivation alternatives – electricity, steam or gas.
The modern control system conforms to EN 60204 (IEC204) standards and is equipped with a number of alarm functions to ensure total control of the dehumidification process.
ML Series dehumidifiers conform to both harmonised European Standards and to CE marking specifications.
Available in Russia, India, South Africa, Asia Pacific, Europe, Middle East, Africa
Product information
Technical specification
Service and upgrades
Comparison
Downloads
Process Air | |
---|---|
Rated airflow | 2300 m3/h |
Available static pressure | 300 Pa |
Reactivation Air | |
Rated airflow | 850 m3/h |
Available static pressure | 300 Pa |
Condenser | |
Rated airflow | |
Available static pressure | |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | |
Fan power | |
Total Power, Voltage & Current | |
Heater power | |
Total power | |
Total Power (Electric) | 28.9(50Hz) 29.6(60Hz) kW/h |
Total Power (Steam/Gas) | 4.3(50Hz) 5.0(60Hz) kW/h |
220V 1-50Hz | |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | 47.1 A |
380V 3-50Hz Steam/Gas | 10.7 A |
380V 3-60Hz | |
400V 3-50Hz Electrical | 45.3 A |
400V 3-50Hz Steam/Gas | 10.7 A |
415V 3-50Hz Electrical | 44.0 A |
440V 3-60Hz Electrical | 41.9 A |
415V 3-50Hz Steam/Gas | 10.7 A |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | 10.6 A |
460V 3-60Hz | 40.6 A |
460V 3-60Hz Steam/Gas | 10.6 A |
480V 3-60Hz | 39.3 A |
480V 3-60Hz Steam/Gas | 10.6 A |
500V 3-50Hz | |
Max steam working pressure | 5 bar(g) |
Steam consumption | 12 g/s |
Gas consumption | 2.2 m3/h |
Natural gas pressure | 20 - 30 mbar |
Max sulphur content (ppm) HPS Rotor 30 | 30 ppm |
Miscellaneous Data | |
Operating temperature | -20 / +40 °C |
IEC Protective class (unit) | IP33 |
IEC Protective class (electrical panel) | IP44 |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 76 dB(A) |
Filter class | G3 |
Dimensions | |
WxDxH | 1200 x 870 x 1790 mm |
Net Weight | 320 kg |
Dry air | 315 mm |
Wet air | 200 mm |
Process Air | |
---|---|
Rated airflow | 2300 m3/h |
Available static pressure | 300 Pa |
Reactivation Air | |
Rated airflow | 850 m3/h |
Available static pressure | 300 Pa |
Condenser | |
Rated airflow | |
Available static pressure | |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | |
Fan power | |
Total Power, Voltage & Current | |
Heater power | |
Total power | |
Total Power (Electric) | 28.9(50Hz) 29.6(60Hz) kW/h |
Total Power (Steam/Gas) | 4.3(50Hz) 5.0(60Hz) kW/h |
220V 1-50Hz | |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | 47.1 A |
380V 3-50Hz Steam/Gas | 10.7 A |
380V 3-60Hz | |
400V 3-50Hz Electrical | 45.3 A |
400V 3-50Hz Steam/Gas | 10.7 A |
415V 3-50Hz Electrical | 44.0 A |
440V 3-60Hz Electrical | 41.9 A |
415V 3-50Hz Steam/Gas | 10.7 A |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | 10.6 A |
460V 3-60Hz | 40.6 A |
460V 3-60Hz Steam/Gas | 10.6 A |
480V 3-60Hz | 39.3 A |
480V 3-60Hz Steam/Gas | 10.6 A |
500V 3-50Hz | |
Max steam working pressure | 5 bar(g) |
Steam consumption | 12 g/s |
Gas consumption | 2.2 m3/h |
Natural gas pressure | 20 - 30 mbar |
Max sulphur content (ppm) HPS Rotor 30 | 30 ppm |
Miscellaneous Data | |
Operating temperature | -20 / +40 °C |
IEC Protective class (unit) | IP33 |
IEC Protective class (electrical panel) | IP44 |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 76 dB(A) |
Filter class | G3 |
Dimensions | |
WxDxH | 1200 x 870 x 1790 mm |
Net Weight | 320 kg |
Dry air | 315 mm |
Wet air | 200 mm |
Airflow 180 m3/h
Airflow 270 m3/h
Airflow 420 m3/h
Airflow 690 m3/h
Airflow 1100 m3/h
Airflow 1350 m3/h
Airflow 180 m3/h
Airflow 270 m3/h
Airflow 420 m3/h
Airflow 690 m3/h
Airflow 1700 m3/h
Airflow 3000 m3/h
Airflow 800 m3/h
Airflow 800 m3/h
Airflow 350 m3/h
Airflow 1400 m3/h
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!