You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Airflow 180 m3/h
The ML180L desiccant dehumidifier with air cooled condenser is designed to efficiently dehumidify in unheated closed spaces. The wet air from the dehumidifier is passed through the air cooled condenser and then returned to the rotor in a closed loop circuit, and the water removed by the condenser is then drained away. The components within the closed loop are constructed of stainless steel and thermoset plastic. The heat from the air cooled condenser is then either used in the application or ducted away. Its rugged formed metal frame and access panels are produced from corrosion resistant Aluzink®.
The electrical system conforms to established ML-L Series standards as well as to both harmonised European Standards and to CE marking specifications.
Available in Korea, Australia, India, Thailand, Japan, Singapore, Europe, Middle East, Africa
Product information
Technical specification
Options
Service and upgrades
Comparison
Downloads
Process Air | |
---|---|
Rated airflow | 180 m3/h |
Available static pressure | 200 Pa |
Reactivation Air | |
Rated airflow | 67 m3/h |
Available static pressure | |
Condenser | |
Rated airflow | 650 m3/h |
Available static pressure | 200 Pa |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | 1.4 kW |
Fan power | 0.3 kW |
Total Power, Voltage & Current | |
Heater power | |
Total power | 2.57 kW |
Total Power (Electric) | |
Total Power (Steam/Gas) | |
220V 1-50Hz | 12.4 A |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | 12.0 A |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | 11.7 A |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | |
380V 3-50Hz Steam/Gas | |
380V 3-60Hz | |
400V 3-50Hz Electrical | |
400V 3-50Hz Steam/Gas | |
415V 3-50Hz Electrical | |
440V 3-60Hz Electrical | |
415V 3-50Hz Steam/Gas | |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | |
460V 3-60Hz | |
460V 3-60Hz Steam/Gas | |
480V 3-60Hz | |
480V 3-60Hz Steam/Gas | |
500V 3-50Hz | |
Max steam working pressure | |
Steam consumption | |
Gas consumption | |
Natural gas pressure | |
Max sulphur content (ppm) HPS Rotor 30 | |
Miscellaneous Data | |
Operating temperature | +0 / +25 °C |
IEC Protective class (unit) | IP33 |
IEC Protective class (electrical panel) | IP54 |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 75 dB(A) |
Filter class | G3 |
Dimensions | |
WxDxH | 1141 x 410 x 910 mm |
Net Weight | 113 kg |
Dry air | 125 mm |
Wet air | 200 mm |
Process Air | |
---|---|
Rated airflow | 180 m3/h |
Available static pressure | 200 Pa |
Reactivation Air | |
Rated airflow | 67 m3/h |
Available static pressure | |
Condenser | |
Rated airflow | 650 m3/h |
Available static pressure | 200 Pa |
Condensate pump | |
Max. pump distance (horizontal) | |
Max. pump distance (vertical) | |
Sensible heat | 1.4 kW |
Fan power | 0.3 kW |
Total Power, Voltage & Current | |
Heater power | |
Total power | 2.57 kW |
Total Power (Electric) | |
Total Power (Steam/Gas) | |
220V 1-50Hz | 12.4 A |
220V 1-60Hz | |
220V 3-50Hz | |
220V 3-60Hz | |
230V 1-50/60Hz | |
230V 1-50Hz | 12.0 A |
230V 3-50 Hz Steam/Gas | |
230V 1-60Hz | |
230V 3-50Hz | |
230V 3-60Hz | |
240V 1-50/60Hz | |
240V 1-50Hz | 11.7 A |
240V 1-60Hz | |
240V 3-50Hz | |
380V 50/60 Hz Steam/Gas | |
380V 50/60 Hz Electrical | |
380V 3-50Hz | |
380V 3-50Hz Steam/Gas | |
380V 3-60Hz | |
400V 3-50Hz Electrical | |
400V 3-50Hz Steam/Gas | |
415V 3-50Hz Electrical | |
440V 3-60Hz Electrical | |
415V 3-50Hz Steam/Gas | |
440V 3-50Hz Steam/Gas | |
440V 3-60Hz Steam/Gas | |
460V 3-60Hz | |
460V 3-60Hz Steam/Gas | |
480V 3-60Hz | |
480V 3-60Hz Steam/Gas | |
500V 3-50Hz | |
Max steam working pressure | |
Steam consumption | |
Gas consumption | |
Natural gas pressure | |
Max sulphur content (ppm) HPS Rotor 30 | |
Miscellaneous Data | |
Operating temperature | +0 / +25 °C |
IEC Protective class (unit) | IP33 |
IEC Protective class (electrical panel) | IP54 |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 75 dB(A) |
Filter class | G3 |
Dimensions | |
WxDxH | 1141 x 410 x 910 mm |
Net Weight | 113 kg |
Dry air | 125 mm |
Wet air | 200 mm |
Airflow 180 m3/h
Airflow 270 m3/h
Airflow 420 m3/h
Airflow 690 m3/h
Airflow 1100 m3/h
Airflow 1350 m3/h
Airflow 270 m3/h
Airflow 420 m3/h
Airflow 690 m3/h
Airflow 2300 m3/h
Airflow 1700 m3/h
Airflow 3000 m3/h
Airflow 800 m3/h
Airflow 800 m3/h
Airflow 350 m3/h
Airflow 1400 m3/h
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!