Dehumidifiers / Small desiccant dehumidifiers

MCS300

M/MG/MH/MCS

  • Low weight
  • High efficiency down to -20°C
  • Robust
  • Easy to service

Options

  • Electromechanical humidistat
  • Humidistat connection kit
  • Silencer
  • Air cooled condenser

Product description

The MCS300 desiccant dehumidifier is designed to efficiently dehumidify air in open system applications. The compact construction allows extended periods of operation with a minimum of maintenance. The design facilitate easy transport by one person to and within the spaces to be dehumidified. As standard an advanced control panel for easy and user friendly control of different functions is fitted. An energy consumption monitor that can be reset makes it possible to measure the consumption (kWh) during a specific period. Its rugged formed metal frame and access panels are produced from stainless steel.

The electrical control system conforms to EN 60204 (IEC204) standards and the electrical components are assembled behind the control panel. MCS300 dehumidifiers conform to both harmonised European Standards and to CE marking specifications.

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.