You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
The MCD155 combines traditional Munters strengths like efficiency and robustness with modern state of the art technology like modulating RH control and communication.
Low energy consumption and reliability are important in todays processes. Our modern control system together with high efficient fans which, meet the EU Ecodesign directive, supported with frequency converters give you numerous options to optimise your energy consumption. The Energy Recovery Purge (ERP) is available as a standard option in order to save energy.
The MCD155 is equipped with a number of alarm functions to ensure total control of the dehumidification process. Frame casing and outer panels are made of corrosion resistant AluZink and coated in RAL 7035.
The MCD155 dehumidifier covers a wide range of needs by providing a variety of standard functions. The numerous options will allow pre- and post treatment by simply adding mechanical and electrical components.
The MCD155 can be supplied with 3 different reactivation alternatives - electrical, steam and gas. A service indicator activates when a preventative service is due, this is a standard feature. To make installation easier the process fan inlet has been designed to allow for different outlet positions.
The electrical equipment conforms to EN 60204 (IEC204). The MCD series of dehumidifiers conform to both harmonised European standards and technical specifications for CE marking.
Available in China, Korea, Australia, India, Thailand, Singapore, Europe, Middle East, Africa
Product information
Technical specification
Options
Comparison
Downloads
Process Air | |
---|---|
Rated airflow | 15300 m3/h |
Available static pressure | 250 Pa |
Fan power | 11 kW |
Reactivation Air | |
Static Pressure at rated airflow | 300 Pa |
Rated airflow | 3060 m3/h |
Fan Power | 2.2 kW |
Total Power, Voltage & Current | |
Max sulphur content (ppm) HPS Rotor | 30 |
Total power with ERP,Electrical | 103.9 kW |
Steam consumption with ERP 5 Bar | 43.1 g |
Steam consumption with ERP 3 Bar | 42.2 g |
Total Power (Electric) | 115.9 kW/h |
Total Power (Steam/Gas) | 13.9 kW/h |
380V 3-50 Hz Electrical | 183 A |
380V 3-50 Hz Steam/Gas | 28 A |
400V 3-50Hz Electrical | 174 A |
400V 3-50Hz Steam/Gas | 27 A |
440V 3-60Hz Electrical | 158 A |
415V 3-50Hz Steam/Gas | 26 A |
415V 3-50Hz Electrical | 168 A |
440V 3-60Hz Steam/Gas | 24 A |
Max steam working pressure | 7 bar(g) |
Steam consumption (3 bar) | 47.8 g/s |
Steam consumption (5 bar) | 48.9 g/s |
Gas consumption | 10.04 m3/h |
Energy consumption 20°C, 60% | 1900 kWh/kg |
Natural gas pressure | 18-30 mbar |
Miscellaneous Data | |
Motor winding insulation | F |
Operating temperature | -20/+40 °C |
IEC Protective class (unit) | 33 IP |
IEC Protective class (electrical panel) | 54 IP |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 95 dB(A) |
Air filter standard | G4 |
Dimensions | |
WxDxH | 2891x1590x2575 mm |
Net Weight | 1062 kg |
Dry air | 337x630 mm |
Wet air | 231x450 mm |
MCD 155
Users manual - Desiccant dehumidifier with electric heater for reactivation
User Manual - Desiccant dehumidifier with gas heater for reactivation
User Manual - Desiccant dehumidifier with steam heater for reactivation
Process Air | |
---|---|
Rated airflow | 15300 m3/h |
Available static pressure | 250 Pa |
Fan power | 11 kW |
Reactivation Air | |
Static Pressure at rated airflow | 300 Pa |
Rated airflow | 3060 m3/h |
Fan Power | 2.2 kW |
Total Power, Voltage & Current | |
Max sulphur content (ppm) HPS Rotor | 30 |
Total power with ERP,Electrical | 103.9 kW |
Steam consumption with ERP 5 Bar | 43.1 g |
Steam consumption with ERP 3 Bar | 42.2 g |
Total Power (Electric) | 115.9 kW/h |
Total Power (Steam/Gas) | 13.9 kW/h |
380V 3-50 Hz Electrical | 183 A |
380V 3-50 Hz Steam/Gas | 28 A |
400V 3-50Hz Electrical | 174 A |
400V 3-50Hz Steam/Gas | 27 A |
440V 3-60Hz Electrical | 158 A |
415V 3-50Hz Steam/Gas | 26 A |
415V 3-50Hz Electrical | 168 A |
440V 3-60Hz Steam/Gas | 24 A |
Max steam working pressure | 7 bar(g) |
Steam consumption (3 bar) | 47.8 g/s |
Steam consumption (5 bar) | 48.9 g/s |
Gas consumption | 10.04 m3/h |
Energy consumption 20°C, 60% | 1900 kWh/kg |
Natural gas pressure | 18-30 mbar |
Miscellaneous Data | |
Motor winding insulation | F |
Operating temperature | -20/+40 °C |
IEC Protective class (unit) | 33 IP |
IEC Protective class (electrical panel) | 54 IP |
Sound power level to room Lw(A) dB, all inlets and outlets ducted | 95 dB(A) |
Air filter standard | G4 |
Dimensions | |
WxDxH | 2891x1590x2575 mm |
Net Weight | 1062 kg |
Dry air | 337x630 mm |
Wet air | 231x450 mm |
MCD 155
Users manual - Desiccant dehumidifier with electric heater for reactivation
User Manual - Desiccant dehumidifier with gas heater for reactivation
User Manual - Desiccant dehumidifier with steam heater for reactivation
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!