Dehumidifiers / Small desiccant dehumidifiers

MC150YD

MC150 Series

  • Compact design
  • Analogue version = plug & play
  • Digital version = multiple control options
  • High efficiency
  • Ducted air in/ outlets
  • Easy filter change without tools
  • Continuous fan mode
  • Low noise level

Options

  • Ducted air inlet
  • Digital controller

Product description

The MC series represents a range of desiccant dehumidifiers with high drying capacity, reliability and flexibility. The solid powder coated Aluzinc casing not only withstands corrosion (class 4) but also makes it versatile for a wide range of applications.

The analogue version allows for easy installation and can be equipped with an external humidistat for moisture control and energy saving, mostly for simple storage and preservation applications.

For more sophisticated process applications in food, pharma or other industries, the digital version has control options and functions available.

The Munters rotor technology stands for more than 60 years of customer oriented global experience and reliability.

  • Technical specification
  • Downloads
Process Air
Maximum airflow 235 m3/h
Airflow nominal 150 m3/h
Available static pressure 100 Pa
Duct inlet/outlet 100/100 mm
Reactivation Air
Available static pressure 100 Pa
Duct inlet/outlet 80 mm
Airflow nominal 50 m3/h
Total Power, Voltage & Current
Total power 1.08 kW
Moisture removal, max.; 0.51 kg/24hr 20°C, 60%
Current 4.7 A
Voltage 230/50-60 V\Hz
Operating temperature -20 - +40 °C
Noise level 57 dB(A)
Miscellaneous Data
IEC protective class (unit) 33
Filter class G3
IEC protective class (electrical panel) 54
Dimensions
Weight 18,7 kg
LxWxH 531x300x384 mm
Product sheet (742.76 kb)

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.