You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Munters is using cookies to guarantee and improve the usability of the website. You can always erase cookies from Munters or read more about cookies
Max. Airflow 260 m3/h
The MC series represents a range of desiccant dehumidifiers with high drying capacity, reliability and flexibility. The solid powder coated Aluzinc casing not only withstands corrosion (class 4) but also makes it versatile for a wide range of applications.
The analogue version allows for easy installation and can be equipped with an external humidistat for moisture control and energy saving, mostly for simple storage and preservation applications.
For more sophisticated process applications in food, pharma or other industries, the digital version has control options and functions available.
The Munters rotor technology stands for more than 60 years of customer oriented global experience and reliability.
Available in Sweden, Finland, Spain, France, Italy, Netherlands, Germany, Poland, Belgium, Ireland, United Arab Emirates, Austria, Bahrain, Belarus, Croatia, Cyprus, Czech Republic, Egypt, Greece, Hungary, Iceland, Kuwait, Luxembourg, Norway, Oman, Qatar, Slovakia, Asia Pacific
Product information
Technical specification
Options
Service and upgrades
Comparison
Downloads
Process Air | |
---|---|
Maximum airflow | 260 m3/h |
Airflow nominal | 150 m3/h |
Available static pressure | 200 Pa |
Duct inlet/outlet | 100/100 mm |
Reactivation Air | |
Available static pressure | 150 Pa |
Duct inlet/outlet | 80/80 mm |
Airflow nominal | 50 m3/h |
Total Power, Voltage & Current | |
Total power | 1.36 kW |
Moisture removal, max.; | 0.70 kg/hr 20°C, 60% |
Current | 5.9 A |
Voltage | 230/50-60 V\Hz |
Operating temperature | -20 - +40 °C |
Noise level | 58 dB(A) |
Miscellaneous Data | |
IEC protective class (unit) | 33 |
Filter class | G3 |
IEC protective class (electrical panel) | 54 |
Dimensions | |
Weight | 25,2 kg |
LxWxH | 531x300x507 mm |
Process Air | |
---|---|
Maximum airflow | 260 m3/h |
Airflow nominal | 150 m3/h |
Available static pressure | 200 Pa |
Duct inlet/outlet | 100/100 mm |
Reactivation Air | |
Available static pressure | 150 Pa |
Duct inlet/outlet | 80/80 mm |
Airflow nominal | 50 m3/h |
Total Power, Voltage & Current | |
Total power | 1.36 kW |
Moisture removal, max.; | 0.70 kg/hr 20°C, 60% |
Current | 5.9 A |
Voltage | 230/50-60 V\Hz |
Operating temperature | -20 - +40 °C |
Noise level | 58 dB(A) |
Miscellaneous Data | |
IEC protective class (unit) | 33 |
Filter class | G3 |
IEC protective class (electrical panel) | 54 |
Dimensions | |
Weight | 25,2 kg |
LxWxH | 531x300x507 mm |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!