Available in

Americas

 

Dehumidifiers / Other

HCE 20000

HCE Series

  • Weather-tight construction for indoor or outdoor use
  • Low profile cassette design
  • Quick access for easy maintenance
  • Sectored wheel
  • Modulating electric, gas or steam reactivation
  • Multiple blower orientations
  • Long life bearings, motors and gear reducer

 

Product description

The HCE 20000 is designed for easy in-line adaptation to large volume air systems with high latent loads.



Features:

» Unit casing is manufactured of fully welded, strain hardened aluminum to ensure zero air leakage.

» The electrical control system meets UL and NEC standards.

» The unit is PLC controlled; all controls are mounted in a NEMA 4 control enclosure.

» Rugged construction makes it suitable for outdoor or indoor mounting providing the flexibility to install the unit at any location at your facility.



The standard HCE 15000 includes all components and controls to operate as a stand alone dehumidifier. The high capacity desiccant wheel is a unique sectored construction built up around a shaft, hub and bearing assembly mounted in the frame. The sectored construction provides additional structural integrity for high capacity systems. Also, the ease of disassembly feature make it possible to incorporate it into existing air handling systems without the need for major redesign and building modification.