Dehumidifiers / Complete Air Handling Units

DryCool® Standard HCUc-1250

DryCool® Standard

  • Most energy efficient DOAS
  • Reduced cooling requirements
  • Delivers cool, dry air
  • Increases cooling COP
  • Qualifies as an energy recovery device when exhaust air is not available
  • Air, water and chilled water cooled configurations available

Options

  • Extended service plans
  • Gas, electric, hot water, steam, heat
  • Unoccupied mode
  • BMS Interface
  • Corrosion-resistant coatings
  • Digital controller
  • Digital scroll compressors

Product description

Outdoor air often represents the greatest moisture load to a building. That is why experts agree that pre-teating make-up air with a dedicated outdoor air system (DOAS) is the most efficient and effective approach at managing it.  Munters' award winning DryCool™ Standard System removes more moisture with less energy than any other DOAS by combining Munters advanced desiccant dehumidification technology with packaged refrigeration.  The DryCool™ Standard utilizes waste condenser heat to reactivate the desiccant wheel. This qualifies it as an "energy recovery" device using "site recovered" energy to boost the moisture removal capacity of the system at reduced cooling tonnage.
Essentially, the DryCool™ Standard is a packaged DX unit enhanced with an active desiccant wheel to reduce cooling requirements by 30-40%.  Since just one circuit provides all the reactivation energy the DryCool™ Standard needs to continuously satisfy desired supply air conditions, these units are also available as split systems, water and chilled water cooled versions. All configurations can include winter heating options utilizing gas, electric, hot water and steam.
When 100% outdoor air is not required, the DryCool™ Standard still out performs other dehumidification systems by delivering drier air while consuming less energy.
Unit installation can be indoors or outdoors. The DryCool™ Standard is available is sizes conditioning up to 16,000 cfm of air.

  • Downloads
Product sheet (719.46 kb)

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.