Dehumidifiers / Small desiccant dehumidifiers

ComDry M210X

ComDry

  • Compact
  • Lightweight
  • Humidity / temp sensor
  • Fast drying
  • Robust
  • Reliable
  • Energy efficient
  • 3 step fan

Options

  • Ducted air inlet
  • External sensor
  • External signal box
  • Remote control via external control panel
  • Wall bracket
  • Air cooled condenser

Product description

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing is excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications.

The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces.

Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.

The ComDry M210X’s low weight makes it very effective for frequent mobile applications and it is equally easy to maintain. Furthermore the high static pressure within the dehumidifier makes booster fans unnecessary when dehumidifying wooden floors or inflating foil cushions.
Munters ComDry M210X is the ultimate dehumidification choice for preservation applications.

  • Technical specification
  • Downloads
  • Images
Process Air
Maximum airflow 240 m3/h
Rated airflow high speed 210 m3/h
Rated airflow low speed 70 m3/h
Rated airflow normal speed 130 m3/h
Static pressure at rated airflow 60 Pa
Available static pressure 300 Pa
Reactivation Air
Rated airflow 25 m3/h
Static pressure at rated airflow 70 Pa
Condenser
Condenser -
Condenser pump -
Max. pump distance (Horizontal) - m
Max. pump distance (vertical) - m
Drain tube -
Total Power, Voltage & Current
Total power 1.01 kW
Heater power 0.84 kW
115V 1-50/60Hz 8.8 A
230V 1-50/60Hz 4.4 A
Energy consumption 20°C, 60% 1.51 kW/h /kg
Miscellanous Data
Operating temperature -20 - +40 °C
IEC Protective class (unit) 33 IP
IEC Protective class (electrical panel) 54 IP
Filter class G3
Noise level 56 dB(A)
Cable length 2.75 m
Dimensions
WxDxH 445x270x555 mm
Net Weight 15.0 kg
Dry air 100 mm
Wet air 50 mm
Drain hose - Diam. mm
Drain hose length - m

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.