Dehumidifiers / Small desiccant dehumidifiers

ComDry M190Y

ComDry

  • Compact
  • Lightweight
  • Humidity / temp sensor
  • Fast drying
  • Robust
  • Reliable
  • Energy efficient
  • 3 step fan

Options

  • Ducted air inlet
  • External sensor
  • External signal box
  • Remote control via external control panel
  • Wall bracket

Product description

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing is excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications.
The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport. Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.

The ComDry M190Y’s low weight makes it very effective for frequent mobile applications and if used in combination with high pressure fans it is the ultimate dehumidifier for restoration applications.
Munters ComDry M190Y is easy to maintain, with filter replacement quick and simple - making it the ideal choice for preservation applications.

  • Technical specification
  • Downloads
  • Images
Process Air
Maximum airflow 225 m3/h
Rated airflow high speed 190 m3/h
Rated airflow low speed 60 m3/h
Rated airflow normal speed 120 m3/h
Static pressure at rated airflow 60 Pa
Available static pressure 300 Pa
Reactivation Air
Rated airflow 30 m3/h
Static pressure at rated airflow 90 Pa
Condenser
Condenser -
Condenser pump -
Max. pump distance (Horizontal) - m
Max. pump distance (vertical) - m
Drain tube -
Total Power, Voltage & Current
Total power 0.95 kW
Heater power 0.84 kW
115V 1-50/60Hz 8.3 A
230V 1-50/60Hz 4.1 A
Energy consumption 20°C, 60% 1.51 kW/h /kg
Miscellaneous Data
Operating temperature -20 - +40 °C
IEC Protective class (unit) 33 IP
IEC Protective class (electrical panel) 54 IP
Filter class G3
Noise level 54 dB(A)
Cable length 2.75 m
Dimensions
WxDxH 445x270x365 mm
Net Weight 11.5 kg
Dry air 100 mm
Wet air 50 mm
Drain hose - Diam. mm
Drain hose length - m

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.