Dehumidifiers / Small desiccant dehumidifiers

ComDry M190Y

ComDry

  • Compact
  • Lightweight
  • Humidity / temp sensor
  • Fast drying
  • Robust
  • Reliable
  • Energy efficient
  • 3 step fan

Options

  • Ducted air inlet
  • External sensor
  • External signal box
  • Remote control via external control panel

Product description

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing is excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications.
The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport. Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.

The ComDry M190Y’s low weight makes it very effective for frequent mobile applications and if used in combination with high pressure fans it is the ultimate dehumidifier for restoration applications.
Munters ComDry M190Y is easy to maintain, with filter replacement quick and simple - making it the ideal choice for preservation applications.

  • Technical specification
  • Downloads
  • Images
Process Air
Maximum airflow
Rated airflow high speed
Rated airflow low speed
Rated airflow normal speed
Static pressure at rated airflow
Available static pressure
Reactivation Air
Rated airflow
Static pressure at rated airflow
Condenser
Condenser
Condenser pump
Max. pump distance (Horizontal)
Max. pump distance (vertical)
Drain tube
Total Power, Voltage & Current
Total power
Heater power
115V 1-50/60Hz
230V 1-50/60Hz
Energy consumption 20°C, 60%
Miscellaneous Data
Operating temperature
IEC Protective class (unit)
IEC Protective class (electrical panel)
Filter class
Noise level
Cable length
Dimensions
WxDxH
Net Weight
Dry air
Wet air
Drain hose
Drain hose length

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.