Dehumidifiers / Small desiccant dehumidifiers

ComDry M170L

ComDry

  • Compact
  • Lightweight
  • Humidity / temp sensor
  • Fast drying
  • Robust
  • Reliable
  • Energy efficient
  • 3 step fan

Options

  • Ducted air inlet
  • External sensor
  • External signal box
  • Remote control via external control panel
  • Wall bracket

Product description

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing s excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications. The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport.

Munters ComDry series is particularly suited to water and fire damage restoration operations as well as archives, waterworks and the construction industry. They are ideal solutions for supplying dry air to protect pipes and fittings from corrosion and condensation. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces. Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.

The ComDry M170L is designed for applications in closed rooms, unheated basements or where it is prohibited to keep windows open overnight due to security/insurance issues. An air cooled condenser recycles the reactivation air whilst ambient air is cooled below its dewpoint. The resulting water droplets extracted from the air are collected in a drip tray and pumped away with a built in drainage pump. Easy to maintain Munters ComDry M170L is the perfect choice for mobile and static preservation applications.

  • Technical specification
  • Downloads
Process Air
Maximum airflow 170 m3/h
Rated airflow high speed 150 m3/h
Rated airflow low speed 55 m3/h
Rated airflow normal speed 95 m3/h
Static pressure at rated airflow 40 Pa
Available static pressure 225 Pa
Reactivation Air
Rated airflow
Static pressure at rated airflow
Condenser
Condenser Y
Condenser pump Y
Max. pump distance (Horizontal) 12 m
Max. pump distance (vertical) 3 m
Drain tube
Total Power, Voltage & Current
Total power 1.02 kW
Heater power 0.84 kW
115V 1-50/60Hz 8.8 A
230V 1-50/60Hz 4.4 A
Energy consumption 20°C, 60%
Miscellanous Data
Operating temperature 0-30 °C
IEC Protective class (unit) 33 IP
IEC Protective class (electrical panel) 54 IP
Filter class G3
Noise level 61 dB(A)
Cable length 2.75 m
Dimensions
WxDxH 445x270x555 mm
Net Weight 17.0 kg
Dry air 100 mm
Wet air
Drain hose 6 Diam. mm
Drain hose length 3.2 m

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.