Dehumidifiers / Small desiccant dehumidifiers

ComDry M160L

ComDry

  • Compact
  • Lightweight
  • Humidity / temp sensor
  • Fast drying
  • Robust
  • Reliable
  • Energy efficient
  • 3 step fan

Options

  • Ducted air inlet
  • External sensor
  • External signal box
  • Remote control via external control panel

Product description

The ComDry series is a range of desiccant dehumidifiers with high drying capacity, reliability and low energy consumption. The solid casing s excellent at withstanding corrosion and the dehumidifiers robustness makes it very versatile in a wide range of applications. The high capacity combined with a lean ergonomic design and low weight, make ComDry units ideal for areas where there is minimal floor space. They are also easy to stack and transport.

Munters ComDry series is particularly suited to water and fire damage restoration operations as well as archives, waterworks and the construction industry. They are ideal solutions for supplying dry air to protect pipes and fittings from corrosion and condensation. ComDry units can also be used to reduce the relative humidity in storage rooms, cellars, archives and other limited spaces. Important data such as relative humidity, running and kilo watt hours are indicated on an easy to read display panel. The built in relative humidity control and multistep controllable process air fan are an added advantage. These two controllable parameters lead to a uniquely energy efficient dehumidifier.

  • Technical specification
  • Downloads
Process Air
Maximum airflow 160 m3/h
Rated airflow high speed 150 m3/h
Rated airflow low speed 55 m3/h
Rated airflow normal speed 95 m3/h
Static pressure at rated airflow 40 Pa
Available static pressure 225 Pa
Reactivation Air
Rated airflow
Static pressure at rated airflow
Condenser
Condenser Y
Condenser pump N
Max. pump distance (Horizontal)
Max. pump distance (vertical)
Drain tube Y
Total Power, Voltage & Current
Total power 1.01 kW
Heater power 0.84 kW
115V 1-50/60Hz 8.8 A
230V 1-50/60Hz 4.4 A
Energy consumption 20°C, 60%
Miscellaneous Data
Operating temperature 0-30 °C
IEC Protective class (unit) 33 IP
IEC Protective class (electrical panel) 54 IP
Filter class G3
Noise level 61 dB(A)
Cable length 2.75 m
Dimensions
WxDxH 445x270x555 mm
Net Weight 17 kg
Dry air 100 mm
Wet air - mm
Drain hose 12.5 Diam. mm
Drain hose length

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.