You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Nominal Air Flow 5000 m3/h
Humimax™ is a series of self contained humidifier units. The HM3 5000 is a stand alone humidifier with 5000m3/h. It provides excellent humidification as well as automatic control of humidity levels throughout a broad range of application areas, such as print houses, wood and furniture storages, museums and computer rooms as well as vegetable and fruit storage. The unit is designed to keep an optimum balance between required humidification efficiency and stability, as well as very low energy consumption. Easy installation (plug and play) and maintenance has been the main focus during product development.
Available for rental in Philippines
Product information
Technical specification
Comparison
Downloads
Process Air | |
---|---|
Nominal airflow | 5000 m3/h |
Evaporation Data | |
Evaporation efficiency | |
Capacity of water tank | |
Total Power, Voltage & Current | |
Power supply | 230/50 V/Hz/PH |
Electric current | 2.6 A |
Input power | 460 W/kW |
Miscellaneous Data | |
Noise level | 64 dB(A) |
Net weight | 57/66 kg |
Dimension H*W*D | 1,275*730*350 mm |
Process Air | |
---|---|
Nominal airflow | 5000 m3/h |
Evaporation Data | |
Evaporation efficiency | |
Capacity of water tank | |
Total Power, Voltage & Current | |
Power supply | 230/50 V/Hz/PH |
Electric current | 2.6 A |
Input power | 460 W/kW |
Miscellaneous Data | |
Noise level | 64 dB(A) |
Net weight | 57/66 kg |
Dimension H*W*D | 1,275*730*350 mm |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!