You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
The refreshing DCP30 unit is a compact evaporative air cooling unit and is suitable for numerous fields of applications: livestock, greenhouses and industrial sites. The unit uses the physical principle of water evaporation; the air is forced through the CELdek® evaporative cooling pads by a powerful fan. While the air passes through the wet pad, it releases heat to the water, thereby cooling itself. The quantity of moisture present in the air determines the level of temperature reduction of the air treated.
Available in Europe, Middle East, Africa
Product information
Technical specification
Downloads
DCP TOP4 | |
---|---|
Dry weight | 1,360 kg |
Motor power | 1,000 kW |
Motor power | 2,500 hp |
Airflow | 1,200 m3/h |
Airflow | 2,150 cfm |
Propeller diameter | 650 mm |
Propeller diameter | 800 inch |
Number of blades | 6 |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
Electric motor winding insulation grade | F |
DCP30 | |
Dry weight | 44 kg |
Motor power | 1.1 kW |
Motor power | 1.5 hp |
Airflow | 9,415 cfm |
Airflow | 16,000 m3/h |
Propeller diameter | 780 mm |
Propeller diameter | 30 inch |
Number of blades | 6 |
Max operating temperature | 50 °C |
Max operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
Electric motor winding insulation grade | F |
DCP TOP4 | |
---|---|
Dry weight | 1,360 kg |
Motor power | 1,000 kW |
Motor power | 2,500 hp |
Airflow | 1,200 m3/h |
Airflow | 2,150 cfm |
Propeller diameter | 650 mm |
Propeller diameter | 800 inch |
Number of blades | 6 |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
Electric motor winding insulation grade | F |
DCP30 | |
Dry weight | 44 kg |
Motor power | 1.1 kW |
Motor power | 1.5 hp |
Airflow | 9,415 cfm |
Airflow | 16,000 m3/h |
Propeller diameter | 780 mm |
Propeller diameter | 30 inch |
Number of blades | 6 |
Max operating temperature | 50 °C |
Max operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
Electric motor winding insulation grade | F |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!