Coolers & Humidifiers / Data Center Coolers | Indirect Evaporative Coolers
Oasis™ IEC - Europe
Oasis™ IEC - Europe
Oasis™ Indirect Evaporative Cooler uses the widest array of heat exchangers in the market for indirect evaporative cooling. The most innovative of these heat exchangers is Munters patented Oasis™ Evaporative Polymer Exchanger (EPX). This heat exchanger uses a unique polymer tube that is suitable for use in all types of water quality environments.
The Oasis™ Indirect Evaporative Cooling product line can significantly reduce refrigeration capacity in virtually all climates, which is not true of conventional direct air-side economisers or wet-bulb economiser installations. These products are used to maximise energy savings for customers.
- Industry leading energy efficiency down to 280KWh/KW cooling
- Zero particule and gaseous contamination
- Fully packaged, compact systems.
- Configurable design
- Multi stage water operation
- Low maintenance
- Munters heat exchanger technology - EPX
- Suitable for all types of fresh water
- Downloads
| File | File Type | Size | |
|---|---|---|---|
| Oasis-Europe | 629.66 kb |