Coolers & Humidifiers / Evaporative Cooling & Humidification Media
GLASdek®
GLASdek®
Munters GLASdek® is a high efficiency evaporative cooling media that is engineered to provide maximum cooling and humidification, low pressure drop and years of reliable service. The media is made from inorganic, non-combustible material.
It allows the use of water straight from the tap with no need for water treatment (i.e. demineralisation plants). In cases with non-sufficient water quality, it may be necessary to add a water treatment. No silver ionization filter is needed.
- Inorganic, ceramical material
- Non-combustible
- Low pressure drop
- Approved according to VDI 6022
- No water treatment required
- Safe and hygienic
- GREENGUARD Gold Certified
Share this page