Available in
United Kingdom, Sweden, Finland, Spain, Denmark, France, Italy, Netherlands, Australia, Turkey, Portugal, Germany, Poland, Belgium, South Africa, Ireland, U.A.E., Austria
Coolers & Humidifiers / Commercial Air Cooling Systems
FA6 Series
FA6 Series
FA6™ Evaporative Humidifier/Cooler contains of in total 135pcs standards sizes and special sizes available; Fa6 units are for integration into AHU (Air Handling units )and are used both as Humidifiers and Coolers for direct cooling and Indirect cooling; applications are for industrial application prodiction sites, comfort in commercial buildings, Datacenters,
- Ultra low energy humidifier/cooler (50–250 W)
- Ideal for evaporative cooling
- Available in wide range of sizes from 0.5 to 34 m3/s (single unit)
- High efficiency: 65%, 85% and 95%
- Low pressure drop
- Superb controllability – typically down to ±1%
- No risk of over-saturation
- GLASdek®‚ evaporative media made from inorganic, non-combustible material
- Downloads
| File | File Type | Size | |
|---|---|---|---|
| Product Brochure | 5.8 MB |
Share this page