Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close

Combined Temperature & Humidity Control / Agricultural Control Systems

Platinum Touch

Farm Series controls

  • Versatile family of controllers
  • Relays and variable speed outputs (Farm Hand)
  • Temperature and RH readings and control (Farm Hand)
  • Ideal for step control of ventilation (Farm Hand)
  • Economical solution for sophisticated climate control of many small rooms in close proximity (Farm Master/Farm Center)
  • Extensive user interface on FarmCenter
  • Full function controller (Farm Master/Farm Center)
  • Extensive control of many functions within one structure (FarmPro)

 

Product description

Featuring all the functionality of the current Platinum Controllers, the new screen provides an intuitive, easy-to-use interface that brings all the advantages of touch screens to your farm.
The Touch screen brings together mission critical data in one easy to read screen. Defining functions is done directly from a large screen designed for its ease of use. The sophisticated interface is intuitive, enabling a simplified set up. At the same time, the unit is built to work in the rigorous conditions found in barns.
The Platinum Touch includes important hardware upgrades and improvements. In addition, the Touch supports the Munters Drive Ventilation Fans, which features variable speeds, quality and reliability, low noise levels, minimum maintenance requirements, and offers up to a 40% reduction in electrical usage.

  • Downloads

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.