Combined Temperature & Humidity Control / Agricultural Control Systems

Platinum Expansion

Farm Series controls

  • Versatile family of controllers
  • Relays and variable speed outputs (Farm Hand)
  • Temperature and RH readings and control (Farm Hand)
  • Ideal for step control of ventilation (Farm Hand)
  • Economical solution for sophisticated climate control of many small rooms in close proximity (Farm Master/Farm Center)
  • Extensive user interface on FarmCenter
  • Full function controller (Farm Master/Farm Center)
  • Extensive control of many functions within one structure (FarmPro)

 

Product description

The Rotem Expansion for Platinum Pro and Platinum Touch Controllers provides additional relays for these controllers. Using these products you can add an additional 30 or 50 relays to your network in a cost-effective manner. In addition, the Platinum 50 Relay Expansion supports analog input/output devices and digital input devices.

Users can order units having various combinations of ten relays:
Platinum Expansion 30: 10, 20, or 30 relays
Platinum Expansion 50: 30, 40, or 50 relays

  • Downloads
Product sheet (872.08 kb)

Manual (1.24 MB)


Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.