Combined Temperature & Humidity Control / Munters climate control

Farm Center Pro

Farm Series controls

  • Versatile family of controllers
  • Relays and variable speed outputs (Farm Hand)
  • Temperature and RH readings and control (Farm Hand)
  • Ideal for step control of ventilation (Farm Hand)
  • Economical solution for sophisticated climate control of many small rooms in close proximity (Farm Master/Farm Center)
  • Extensive user interface on FarmCenter
  • Full function controller (Farm Master/Farm Center)
  • Extensive control of many functions within one structure (FarmPro)

 

Product description

Munters advanced Farm Center Pro & Farm Master Controllers are two innovative products that work together lo revolutionize the entire concept of complete facility management.
Specially designad, this highly efficient, user-friendly Munters solution is based on an inclusive system, in which one central server - Farm Center Pro controls high-performance Farm Master control units, installed in the different rooms of the facility.
The Farm Center Pro's color screen and user friendly software package enables coinvent configuration.


Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.