Ask a question!

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Close

Dehumidifiers / Complete Air Handling Units

DDS Dehumidification System

DDS Dehumidification System

Basic desiccant dehumidifiers or custom total environmental control systems that use an external energy source (typically natural gas or steam) to reactivate the desiccant wheel for more precise or low dew point applications. Numerous desiccant wheel sizes are available to match the dehumidification requirements of specific applications to treat up to 50,000 cfm.

  • Energy efficient
  • Delivers low dew point
  • Energy recovery
  • Avoids cool - reheat
  • Improves IAQ

Comparing products in DDS Dehumidification System

DDS20

 
 
 
 
 
 
 
 
 
 

DDS Dehumidification System 12000 N/A

DDS30

 
 
 
 
 
 
 
 
 
 

DDS Dehumidification System 24000 N/A

N/A 0
2400
4800
7200
9600
12000
14400
16800
19200
21600
24000
  • Downloads
File File Type Size
DDS Product Guide PDF 2.24 MB

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.