Air Intakes / Air Inlets / Actuators

TSN

TSN

TSN is an emergency unit suitable for all Munters ventilation systems.

  • Emergency opening via the built-in battery and charging circuit to the battery. Automatic stop at outer limits, also at battery backup.
  • LED indication of operating mode, including misconnection and current limits
  • Battery monitor will indicate using sound and light, that the battery needs to be replaced (about 5 years)
  • Possibility of slave operation
  • Automatic detection of disconnected control signal that opens if the line is interrupted.
  • T41 thermostat in series with the supply 230V will ensure emergency opening at interruption

Please let us help you

We know our products. We’ll
direct your contact info to
someone in your country.