Air Intakes / Air Inlets / Shutters

SMT26 Inlet shutter

SMT inlet shutters

  • Compact design and easy installation
  • Self cleaning shutter blade profile prevents the build-up of dust
  • Actuators for individual control or controlling in groups
  • Tight sealing and durable shutter blades
  • Optional guard mesh to prevent entry of wild animals or birds
  • Steel frame and shutter blades made in corrosion resistant material Munters Protect
  • Can be combined with Euroemme® fans and Munters climate controllers and LFD light filters for a complete package

 

Product description

SMT inlet shutters are designed for use as fresh-air intakes for livestock housing and greenhouse. Full automation of ventilation components is becoming a standard feature of agricultural structures. Ventilation demand in such structures is always changing, creating the need to open and close fresh-air intakes regularly. The SMT inlet shutters are ideally suited for the automation of the opening and closing of such fresh-air intakes. Actuators provide the necessary opening or closing force, with various options available. Each SMT can be fitted with an actuator to allow for each of the SMT shutters to be opened or closed individually. In this instance the actuator is placed conveniently inside the frame of the SMT. Alternatively numerous SMT shutters can be linked together and then a central actuator can be used to open or close all the SMT shutters simultaneously. Different models of actuators are available to accommodate different types of control configurations, from simple open or closed to advanced where the degree of opening can be modulated. As an option, the SMT shutters can be fitted with guard meshes to prevent the wild animals or birds from entering the structures while the shutters are open. If needed, the SMT shutters can easily be combined with LFD light filters to prevent direct sunlight from entering the structure when the shutters are opened. For a complete climate control package, the SMT shutters can also be combined with other products from Munters, such as Euroemme® fans and Munters climate controllers.

  • Technical specification
  • Downloads
Technical Specification
Weight (with motor actuator) 12 kg
Number of shutterblades 7
Inlet opening 0,8 m2
Manual (1.15 MB)

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.