You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
SM inlet shutters are suitable for use in the livestock and greenhouse industries as well as traditional industries. In order to obtain a quick and responsive control over the fresh-air intake into a house, a SM inlet shutter can be utilized. Air is sucked into the house structure through an open SM inlet shutter by means of exhaust fans, placed in the exterior walls of the structure, or by our EMT range of jet fans utilized to blend fresh-air with internal house air. SM Shutter are available with drive motors (SMT) for automatic opening or for manual operation (SMA).The SMC version has been designed specifically to be used as a retrofit exhaust shutter system for existing circulation fans that need to be converted to exhaust fans To improve aerodynamic efficiency and reduce pressure losses the shutter design has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Dept, University of Illinois – USA.
Available in Asia Pacific, Europe, Middle East, Africa
Product information
Technical specification
Technical Specification | |
---|---|
Weight (with motor actuator) | 17.5 kg |
Number of shutterblades | 8 |
Inlet opening | 1.01 m2 |
Technical Specification | |
---|---|
Weight (with motor actuator) | 17.5 kg |
Number of shutterblades | 8 |
Inlet opening | 1.01 m2 |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!