Air Intakes / Air Inlets / Shutters
SM inlet shutters series
SM inlet shutters series
SM inlet shutters are suitable for use in the livestock and greenhouse industries as well as traditional industries. In order to obtain a quick and responsive control over the fresh-air intake into a house, a SM inlet shutter can be utilized.
- Housing frame made of the corrosion resistant material Munters Protect
- Shutter bearing and seals made of high resistance acetalic plastic with UV protection, and are maintenance-free
- Shutter systems have been designed to be matched and balanced in a size ratio with the Euroemme range of exhaust fans, for energy and pressure drop efficiency
- SM shutter systems are specially designed to transformed circulation fans to exhaust fans
- Each motor and shutter system is individually tested for 100% quality control and performance
- Simple and easy installation
- SMT motorized version allows simplicity with automation of ventilation inlet requirements