Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close

Air Intakes / Air Inlets / Wall Inlets

IW250 wall inlet

IW air inlet series

  • Easy installation
  • Manufactured in durable white UV stabilized polystyrene
  • Different models with depths ranging from 150 mm to 350 mm
  • Main door moulded in two pieces preventing deformation
  • Main door has an insulated core, preventing condensation on inside
  • Integrated aluminium profiles in main door preventing warping
  • Adjustable flap allowing fine adjustment of air flow patterns
  • Integrated mesh in corrosion resistant polystyrene preventing wild animal entry

Options

  • Installation kit

Product description

IW air inlets are designed to be used as wall mounted air inlets in livestock structures. A critical time for ventilation of livestock structures is during cold periods, when it is necessary to ventilate the structures to supply fresh air to the animals without causing cold drafts over them, a process commonly known as minimum ventilation. The only way of performing minimum ventilation effectively is by directing the cold fresh air along the ceiling of the structure so that it can mix thoroughly with the hot air inside the structure before it descends into the occupied zone of the animals and replaces the stale air. Failure to perform minimum ventilation effectively could cause a build-up of noxious gases, such as ammonia or carbon dioxide, inside the structure; or, a fatal reduction in oxygen levels. Another problem commonly associated with ineffective minimum ventilation is cold air dropping onto the animals, causing wet litter and disturbing animal behaviour. The IW air inlets are designed to perform minimum´ventilation perfectly; maintaining a healthy environment for the animals without disrupting normal animal behaviour during warmer periods the emphasis of ventilation shifts towards heat removal and cooling of the animals. In such conditions the air entering the structure can be directed downwards towards the animals, allowing heat removal from the animals’ skins through a wind chill process. Once again the IW can be adjusted to ensure that the air reaches the animals.

  • Technical specification
  • Downloads
Technical Specification
Capacity @ -10Pa 1,440 m3/h
Capacity @ -20Pa 2,015 m3/h
Manual (395.98 kb)

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.