You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
IS air inlets are designed to be used as ceiling or roof inlets in livestock structures. The patented Star Diffuser ensures that the incoming air stream is accurately controlled and radially distributed to create a uniform climate inside the structure. During cold periods, the cold incoming air should be heated before it makes contact with any animals housed inside a structure. For this purpose, the unique design of the star diffuser directs air horizontally out when it is set to small openings. This allows the cold incoming air to be mixed with the hot air that is found near the roof of the structure. If a ceiling is installed, the air can be directed along the ceiling. Doing this use can be made of the Coanda effect in which the airstream “sticks” longer to the ceiling. This allows for more mixing time between the cold incoming air and the hot air near the ceiling. During hot periods, the ventilation demand for livestock structures increases and it is no longer necessary to heat up the incoming air before it comes in contact with the animals. The star diffuser responds perfectly to this change in ventilation demand. As the blades of the diffuser open more, it starts to direct air down towards the animals, thereby supplying more air directly to the animals.
Product information
Technical specification
Options
Downloads
80 W | |
---|---|
Weight of fully equipped fan | 27 kg |
Nominal propeller speed | 900 rpm |
Airflow at 0 Pa | 6,520 m3/h |
Airflow at 0 Pa | 3,835 cfm |
Specific performance at 0 Pa | 31.6 m3/h /W |
Specific performance at 0 Pa | 18.6 cfm /W |
Propeller diameter | 600 mm |
Propeller diameter | 23.6 inch |
Number of blades | 5 |
Propeller pitch | 35 ° |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
250 W | |
Weight of fully equipped fan | 27 kg |
Nominal propeller speed | 900 rpm |
Airflow at 0Pa | 9,290 m3/h |
Airflow at 0Pa | 5,464 cfm |
Specific performance at 0Pa | 19.4 m3/h /W |
Specific performance at 0Pa | 11.4 cfm /W |
Propeller diameter | 600 mm |
Propeller diameter | 23.6 inch |
Number of blades | 10 |
Propeller pitch | 45 ° |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
80 W | |
---|---|
Weight of fully equipped fan | 27 kg |
Nominal propeller speed | 900 rpm |
Airflow at 0 Pa | 6,520 m3/h |
Airflow at 0 Pa | 3,835 cfm |
Specific performance at 0 Pa | 31.6 m3/h /W |
Specific performance at 0 Pa | 18.6 cfm /W |
Propeller diameter | 600 mm |
Propeller diameter | 23.6 inch |
Number of blades | 5 |
Propeller pitch | 35 ° |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
250 W | |
Weight of fully equipped fan | 27 kg |
Nominal propeller speed | 900 rpm |
Airflow at 0Pa | 9,290 m3/h |
Airflow at 0Pa | 5,464 cfm |
Specific performance at 0Pa | 19.4 m3/h /W |
Specific performance at 0Pa | 11.4 cfm /W |
Propeller diameter | 600 mm |
Propeller diameter | 23.6 inch |
Number of blades | 10 |
Propeller pitch | 45 ° |
Max. operating temperature | 50 °C |
Max. operating temperature | 122 °F |
IEC protective class of electric motor | IP55 |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!