Air Intakes / Air Inlets / Curtains
MDC: Munters Duplex Curtain
MDC: Munters Duplex Curtain
The Duplex Curtain is a solution which not only ventilates the stables but also can be rolled from the top down and bottom up, by using a scroll function. When there is a need for opening the entire side of the barn and thereafter run a farm vehicle through the opening, the Duplex curtain is the right choice.
- Curtain protects against wind and severe weather conditions
- Variable opening
- Curtain opens from top down or from bottom up
- Manufactured in UV resistant PVC coated high tenacity polyester
- Anti-static treatment repels dirt (straw, sand, dust)
- “Click & Go” wind pipes enablingvehicular access directly into shed
- Optimal light transmission
Share this page