Air Intakes / Air Inlets / Actuators

BA4000 Curtain Machine

BA Series Curtain and Baffle Machines

  • Curtain Machines
  • Available in 2, 3, 4 and 6 foot nominal travel lengths
  • Unique design permits easy service and maintenance
  • Galvanized steel construction with removable hinged cover provides outstanding protection & can be mounted outside on most buildings
  • Travel limit switches are simple and easy to adjust
  • BA4000 Series features all sealed electrical components including switches and circuit boards
  • Baffle Machines
  • Capacity provides up to 700 lbs. of inlet baffl e (11” of travel open & close)

 

Product description

Use heavy-duty, long travel actuators to operate curtains or air inlet baffles. The 4,000 lb. capacity reduces the number of machines needed for longer buildings. Unique ball bearing screw design delivers 90% of motor's power to cable, providing lower power use and increased reliability. Quality drive motor features internal electric brake for precise positioning of curtains. Built-in header features greaseable needle-bearing pulleys to allow lift cables to exit in any desired direction. Curtain machines can be customized, at the factory, to fit individual needs.

Curtain Machines customized options:
• Internal Double-back: internally doubles travel length
• Fan Limit Switch: adjustable fan override
during curtain machine operation
• Potentiometer Feedback: transmits precise curtain position for use with Environmental controls
• Chain & Sprocket: header pulleys are replaced with sprockets and chain to eliminate cable breakage, 1500 lbs maximum capacity

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.