Please let us help you

You have to accept our privacy policy to send your request.

Ask a question

Galleria 3.jpg

Galleria shopping centre

The Project

"Galleria is a regional shopping centre with a gross lettable floor area of 73,000m2. The centre is anchored by Myer, Target, Kmart, Coles, Woolworths, Dan Murphy's, Greater Union Cinemas and over 200 speciality stores. Located eight kilometres north east of Perth’s CBD.

Galleria serves an extensive trade area covering the north-eastern suburbs of Perth extending from Yokine and Mount Lawley in the west to Midland, Swan View and Ellenbrook in the north-east. The centre services a sizable main trade area population of 416,300 people, which is well above the Australian regional shopping centre average and one of the largest in Federation's regional shopping centre portfolio."

Munter's Contribution

"Munter’s were engaged by BurkeAir to provide an Evaporative Pre-cooler (EPCC) solution to the main roof mounted air cooled chiller units. The units fits onto conventional single- and double-stage condensers and also roof-top DX units.

It pre-cools the air entering the condenser system, which in most cases improves or at least equals condenser cooling performance with lower energy consumption. The EPCC has been designed as a natural addition to new air cooled condenser systems thus making a positive contribution to running costs, extension of condenser life cycle and helping conserve energy and the environment. Existing installations also benefit from the EPCC´s elegant design and installation simplicity."