Industry_Recreation-Leisure.jpg

Indoor Swimming Pools

The aggressive combination of humidity and chlorine in swimming pools and natatoriums is a threat for the indoor climate and building constructions.

Munters air treatment systems solve the problems and often also reduces energy costs, thanks to it’s energy-efficient principles of operation.

 

The moisture load in buildings hosting swimming pools challenges conventional air handling systems, and the indoor climate often ends up in being uncomfortably humid for athletes and audience.

Athletes can experience problems in breathing, and furthermore the building construction is damaged by mold and corrosion. Expensive renovation and building maintenance is frequently required as a result of the condensation.

 

Munters’ air treatment solutions can be integrated in existing AHU systems provides a very energy efficient alternative to conventional cooling. Thanks to possibilities like heat recovery to pre-treat the outside air, integration of heat pump, adding post heat and/or cooling, energy costs can be dramatically reduced.

Swimming pools and natatoriums experience benefits like:

  • Healthy and comfortable indoor climate for swimmers and audience
  • Reduction of condensation problems
  • Reduced maintenance costs as building structures are no longer affected by corrosion, mold etc.
  • Lower operating costs
  • Wide range of energy-saving options like heat recovery, gas driven regeneration of desiccant wheel etc.
461905327.jpg
  • We can help you with

    Condensation

    When water evaporates it becomes water vapour. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products

    Read more

    Mold and Bacteria

    Moist air which is laden with bacteria can increase the potential for contamination in production and storage.

    Read more

    Air Quality (Human Comfort)

    Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).

    Read more
  • Areas of expertise

  • Related Products

    • Desiccant Dehumidification System DDS

      Desiccant Dehumidification System DDS

      Basic desiccant dehumidifiers or custom total environmental control…

      See more
      DryCool® ERV

      DryCool® ERV

      The Munters DryCool® ERV product combines the benefits of desiccant…

      See more
      DryCool® Standard

      DryCool® Standard

      Primarily designed to be a dedicated outdoor air unit delivering space…

      See more
    • Show all

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.