Tibro - Storage - 09.JPG

Military Infrastructure

In addition to working directly on weapon systems, Munters solutions can also be used to condition complete buildings, hangars, above or underground bunkers and other defense infrastructure.

The inside of infrastructure itself and equipment placed in it can be provided with an optimal climate, minimizing quality loss and maintenance costs whilst ensuring instant equipment  readiness and availability.

Avoiding damaging condensation from forming on military equipment requires relative humidity (RH) to be maintained at a low level.  Achieving this by heating the air is extremely wasteful and consumes a huge amount of expensive energy.  Desiccant dehumidifiers remove moisture and maintain appropriate levels of RH without the need to increase the temperature, thus generating very substantial energy savings.

Munters also supplies a wide range energy efficient comfort solutions for military personnel and workers. These solutions range from use of Munters DryCool DOAS (Dedicated Outdoor Air Systems) to heat recovery and ventilation, direct evaporative cooling (also sometimes called “desert cooling”) and indirect evaporative cooling.  All these Munters technologies have one thing in common: keeping operating cost as low as possible.   Applications include office spaces, sports and recreational areas, dormitories, swimming pools, natatorium, briefing rooms and auditoria.

In some cases, infrastructure is used to specifically dry items, such as wet combat clothes or parachutes, and Munters provides optimal solutions for these drying rooms.

With the right climate supplied, valuable equipment inside the infrastructure is protected optimally and personnel can work in a comfortable climate. Again, Munters’ experience guarantees effective and efficient long term solutions, with comprehensive service support available.

Segments within defence and aerospace

  • Civil Aviation and Space

    Civil Aviation and Space

    In aircraft manufacturing processes, climate control is of vital importance to guarantee the right quality of the manufactured components and the…

    Read more
  • Military Infrastructure

    Military Infrastructure

    In addition to working directly on weapon systems, Munters solutions can also be used to condition complete buildings, hangars, above or underground…

    Read more
  • Military Equipment and Systems

    Military Equipment and Systems

    Ground, Naval and Flying equipment and systems benefit greatly from the Munters “Dry Air Method”.

    Read more
  • Drying Rooms

    Drying Rooms for military use

    Clothing can be dried quickly, effectively and efficiently with dehumidification.

    Read more

Military Infrastructure case studies

  • We can help you with

    Air Quality (Human Comfort)

    Indoor air quality (IAQ) is compromised by pollutants such as dust, pollen, mold, mildew and volatile organic compounds (VOCs).

    Read more

    Corrosion

    Corrosion, or the oxidation of metal, is heavily influenced by the presence of moisture in the air.

    Read more

    Condensation

    When water evaporates it becomes water vapour. When this comes into contact with cool surfaces, condensation drips onto walls, ceilings and products

    Read more

    Mold and Bacteria

    Moist air which is laden with bacteria can increase the potential for contamination in production and storage.

    Read more
  • Areas of expertise

  • Related Products

    • ML

      ML Series

      Excellent all-round units with integrated humidistats. Condensation units…

      See more
      MCD

      MCD Series

      The MCD (Munters Configurable Dehumidifier) is using the temperature…

      See more
      MX2

      MX²

      A superior dehumidifier for applications ranging from precise food,…

      See more
    • Show all

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.