You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Many semi-conductor and electronics operations require closely controlled dry conditions. The presence of excessive humidity / moisture causes corrosion of 'circuit points', condensation on a microchip's circuit surface and improper adhesion of photoresists causing operational failure of the semi-conductor.
To provide the right working environment Munters desiccant dehumidifiers are used.
A humid environment will cause electronic failures in all kinds of electronic equipment.
A United States Air Force study attributes 20% of all electronic failures to corrosion on contacts and components, etc., even if they have approved coatings.
Humidity will also influence the resistance values of insulation materials. This will cause minute currents to flow where they shouldn't, triggering system check failures and in some case irreparable damage.
Lowering the Relative Humidity (RH) to a level around 45% with Munters desiccant dehumidification will cut the number of malfunctions in half, compared with ambient conditions of approx. 80% RH.
Humid air itself can be a good conductor. In the case of electronics such as generators, switchgear, circulators, radars and communication equipment a too humid environment can lead to severe arcing and fires.
In radar systems, humidity can cause ionisation of the air inside wave guide tubes. In those cases the air inside the wave guides should be dehumidified to a very low dewpoint.
Munters’ desiccant dehumidifiers are used to protect electronic control equipment and bus bars from corrosion and problems caused by flashovers. The high dielectric constant of dry air means improved isolation, consequently less flashovers and less costly related problems.
This simple yet highly-efficient protection eliminates corrosion and humidity-induced electronic faults. Munters solution ensures reliable operation with fewer failures and lower maintenance costs – maximising plant availability and profitability.
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!