Munters EC Cool - The obvious retrofit solution when summer temperatures push your rooftop condensors to their limit
Operating a manufacturing facility, a supermarket or a shopping center where a comfortable indoor climate is key?
Then you know about the worries related to summer periods with peaking temperatures. High pressure alarms on your rooftop condensor causes you stress and inconvenient break downs of condensors for re-setting and repair.
Energy efficient evaporative precooling of your rooftop condensers with Munters' new EC Cool will grant you a more reliable cooling installation in summertime and prevent the high pressure alarms.

Boost cooling efficiency
EC Cool is an evaporative cooling pad system that decreases the inlet temperature for your rooftop condenser. Air passes through wetted CELdek® evaporative media, whereby the ambient air temperature is lowered before it reaches the condenser coil. By decreasing the inlet temperature conditions, you decrease the risk of high pressure alarms. As a bonus, the efficiency of your cooling system increases as well.

Modular and durable cooling solution
Munters EC Cool is a modular and flexible system and can be retrofit on to any size of condenser, even up to 2 m high. The cost effective system is easy to install and maintain and made from high quality UV stabilized PVC and PP material. Thanks to the 100% glue free design, any thermal expansion or contractions will not affect the functionality.

Benefits with EC Cool
- More reliable cooling installation in summertime
- No High Pressure alarms due to outside conditions
- No corrosion or mineral deposits on condenser
- More energy efficient cooling installation (COP)
- Higher cooling capacity
- Easy cleaning and pad replacement
- Easy and quick installation
- Stock standard product, therefore short delivery times

Where is EC Cool used?
- Supermarkets
- Cold stores
- Plant rooms
- Processing industries
- Warehouses
Want to be ready to meet meet with summer's challenges?
Press "Contact us," fill out the form, and our team will get in touch.