Controller Backups

Munters backup units provide crucial security to farms, ensuring continual climate control in the event of a primary control failure or extreme temperatures.

Highlights

  • Ensures animal/bird survival in cases of extreme temperatures or power disruptions.
  • No software required to run these backup units, ensuring service even in the event of a controller failure.
  • RDT-5 stages can be defined as cooling or heating
  • RDT-5 has a programmable temperature curve, while all decisions are made through a hardware circuit without any software intervention
  • Activating a digital thermostat generates a signal
  • RBU-27 enables complete control over air source opening in all cooling stages
  • Built-in power and input protection

    TitleDownload link
    RBU-27 SE EN R1.1 116557 MUR.pdfInstallationManualEnglishView
    RDT-5 Triple Phase-IM-ES-202504.pdfInstallationManualSpanishView
    RDT-5 Triple Phase CN R1.3 116344.pdfInstallationManualChinese (Simplified)View
    RDT-5 Triple Phase-IM-EN-202504 B.pdfInstallationManualEnglishView
    RDT-5 Dual Phase-IM-EN-202502.pdfInstallationManualEnglishView