Direct evaporative coolers and humidifiers
DropSTOP
Munters DropSTOP is a highly effective and cost-efficient droplet separator developed to catch droplet carryover from coils, direct evaporative cooling media etc. The DropSTOP media is made in such a way that the airstream will always hit the media. DropSTOP media is framed in stainless steel casing to allow simple system integration and maintenance. Multiple panels can be combined to meet any requirements.
Highlights
- Removes airstream water droplet carryover
- Very low pressure drop
- Utilizes GLASdek UL900 rated evaporative media
- Built from patented three-plane-fluted pad
- Works with air velocities up to 4.0 m/s
- Small installation size
- Requires little to no maintenance
Products in this series
Model | Product sheet |
---|---|
DropSTOP | View |