Dehumidification systems

ISA

The Munters ISA is a configured, high-performance desiccant dehumidifier designed for battery manufacturing and other demanding industrial environments. It delivers stable and consistent dew points, energy-efficient operation, and flexible installation – making it ideal for demanding manufacturing settings.

Highlights

  • Delivers 40°F to -40°F dew points for battery manufacturing
  • Compact footprint – up to 40% smaller than typical designs
  • Patented PowerPurge system cuts energy use by up to 45%
  • Available with gas, steam, or electric reactivation
  • Advanced control options with multiple communication protocols
  • Munters HPS rotor ensures stable and reliable dew point performance
  • ISO 9001:2015 certified manufacturing and UL 1995 compliant

Products in this series

ModelRated airflow range (m³/h)
ISA 2500 - 100825 000 - 55 000
ISA 2000 - 100825 000 - 55 000
ISA 1500 - 100825 000 - 55 000
ISA 1500 - 70615 000 - 25 000
ISA 1000 - 7068500 - 15 000

  • Configurable pre- and post treatment
  • Dewpoint sensor
  • Outdoor version
  • Regeneration (gas, electric, steam)
Munters ISA | Industrial desiccant dehumidifier | Munters