A future‑ready climate control platform
Munters DSS Pro series delivers the next generation of industrial dehumidification: modular, energy‑efficient, and engineered for precise temperature and humidity control in even the most demanding environments.
Designed for mission‑critical applications, the DSS Pro platform combines advanced desiccant technology, robust construction, and intelligent system integration to ensure consistent performance, optimized energy use, and reliable operation all year round.
Whether you choose the fully configurable DSS Pro or the streamlined DSS Pro SE, both platforms are built on Munters’ industry‑leading desiccant rotor technology and the durable AirPro casing, providing long‑term performance, flexibility, and reliability across a wide range of industrial applications.

DSS Pro
A fully integrated, modular system offering maximum flexibility and tailor‑made climate control across industries.
Key capabilities:
- Energy‑efficient dehumidification
- Indoor/outdoor installation in 20 configurable sizes
- Airflow range: 2,800–145,000 m³/h
- Full humidity and temperature control
- Reactivation options: gas, steam, electric, hot water
- Dual‑react and heat‑pump ready
- Advanced AirPro casing for durability and energy efficiency and highest fire rating (A1, non-combustible insulation)
- Onboard AirC800 control with multiple protocols (Modbus, BACnet, LON)

DSS Pro SE
Purpose‑built to balance performance with a strong competitive edge, the DSS Pro SE delivers core DSS Pro functionality in a streamlined, single‑box design.
Key capabilities:
- Airflow range: 2,800–14,000 m³/h
- Forklift‑friendly single‑box design
- HPS rotor and innovative purges for energy recovery
- Reactivation: steam, electric, hot water
- PLUS version adds pre-/post‑treatment modules
- Integrated AirC800 controller
- Munters Protect corrosion protection

Built for sustainability
The DSS Pro platform is engineered to support long term sustainability by combining advanced energy recovery technologies, compact system design, and high efficiency components. Features such as innovative purge solutions, EC process fans with IE5 efficiency, heat pump readiness, and the robust AirPro casing help reduce energy use, emissions, and total cost of ownership without compromising climate-control performance.

Intelligent control and connectivity
At the heart of the DSS Pro systems lies the AirC800 controller, providing modulating humidity control with advanced communication options like Modbus, BACnet, and LON. It enables seamless integration into building management systems and supports connectivity with remote monitoring and control.

All‑in‑one modular design
DSS Pro is built around the fully configurable AirPro enclosure, enabling a modular system architecture that adapts precisely to each application. Insulated double wall panels meeting EN1886 standards, integrated pre-/post‑treatment options, configurable air handling components, and a compact footprint allow tailored performance, easy installation, and reliable operation even in space constrained environments.
Precision climate control for demanding environments

Pharmaceutical manufacturing
Munters DSS Pro ensures precise humidity control to protect sensitive active pharmaceutical ingredients (APIs), preventing moisture-related defects, contamination risks, and production downtime while maintaining GMP-compliant environments.

Meat processing
By preventing condensation and controlling humidity, the DSS Pro series safeguards food safety, reduces microbial growth, and maintains hygiene standards while saving energy, optimizing productivity and mitigating safety issues.

Confectionery manufacturing
Munters secures stable and consistent relative humidity at the optimal level in every stage of the confectionery manufacturing process, from silo to storage, helping prevent sticking in silos, pipes, and packaging and enhancing the quality and shelf life of finished products.

Vertical farming
The DSS Pro desiccant dehumidifier provides advanced climate control that stabilizes humidity and airflow, supporting healthy plant growth and predictable yields while enabling efficient, technology driven indoor farming environments.

Ice rinks
Munters eliminates fog, condensation, and moisture related ice defects, ensuring safe, high quality skating conditions, improved visibility, and reduced energy and maintenance costs for ice arenas.

Battery manufacturing
The DSS Pro dry room dehumidifiers provide ultra-low air supply dew points, ensuring stable year-round performance, higher throughput, and up to 30% in energy savings with fast return on investment and lower total cost of ownership.
Discover the new DSS Pro range
Want to learn more about how Munters can help you? Fill in the form, and we will get back to your shortly.