Unaro Nordic develops and manufactures products to fast-launch white label solutions within beauty, personal care and chem-tech. They take pride in supporting their customers, including well-known beauty brands, in every step of the customer’s journey covering concept creation, formulation, sourcing, production and compliance. During the manufacturing process, it is critical that Unaro Nordic maintains the correct indoor climate conditions to ensure product quality for their customers.

Quick facts

  • Continuous, automatic, and immediate optimization to maintain the correct humidity level.
  • Reduce the dehumidifier’s energy consumption by up to 30%.
  • Remote monitoring and quick response to alarms.

Unaro Nordic is the largest developer and producer of beauty, personal care, and chem-tech products in the Nordic region. In this type of manufacturing, climate control is crucial both to ensure the right humidity level during production and maintain consistent conditions in the warehouse during storage. The company uses a Munters ML desiccant dehumidifier to dehumidify a spiral freezer in the production line and three further ML units from this product range to ensure the right humidity level in their warehouses.

Moisture problems in warehouses

In the warehouses, where products are kept before distribution, moisture has been an issue for a long time. Doors that frequently remain open allow humid air to enter, which can lead to mold and quality problems, making climate control essential. “When I started here just over two years ago, it was obvious I needed to contact Munters. I had good experience with their dehumidification solutions and service from before,” says Fredrik Mannerfjord, Facility Manager.

Dehumidifiers with smart control

In 2023, Munters installed three dehumidifiers in Unaro’s warehouses. Since then, they have been upgraded with two intelligent components: • AirC Connect monitors system status by collecting data from the control unit and sensors. Deviations from normal operation are sent as notifications to users and service technicians for quick troubleshooting. • Energy Optimized Control, the new predictive control technology, anticipates how the dehumidifier and the specific room affect each other. It automatically adjusts operation to maintain the correct humidity while reducing energy consumption. “It’s like having a little assistant working around the clock,” says Daniel Elfving, Head of Technical Operations, about Energy Optimized Control. “Thanks to this intelligent system, we’ve managed to reduce the dehumidifier’s energy consumption by up to 30%, which is a significant saving both economically and environmentally for us.” Fredrik Mannerfjord also gives an example of how the AirC Connect connectivity technology has proved valuable, sharing what happened when a forklift backed into one of the dehumidifiers: “We had no idea it wasn’t working properly, but thanks to AirC Connect, Munters service team could identify the damage and quickly fix the issue. They’ve been incredibly helpful and professional from day one.”

Applications in this case

Quick facts

  • Continuous, automatic, and immediate optimization to maintain the correct humidity level.
  • Reduce the dehumidifier’s energy consumption by up to 30%.
  • Remote monitoring and quick response to alarms.