Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Beim Versenden trat ein Fehler auf, bitte versuchen Sie es später erneut
Munters HCD Series modular desiccant dehumidifiers are designed to efficiently dehumidify to low moisture levels. Process airflows are available from 300 to 12,000 CFM. Unit casing is manufactured of fully-welded, strain-hardened aluminum to ensure minimal air leakage. The electrical control system meets NEC standards and UL certification is optional. The units are PLC controlled; all controls are mounted in a NEMA 4 control enclosure. Rugged construction makes these units suitable for outdoor or indoor mounting which provides the flexibility to install them at any location at your facility. The HCD Series includes all components and controls to operate as a stand-alone dehumidifier.
Many times an HCD dehumidifier is combined with other HVAC components like cooling and heating coils, filters or fans, etc. Pre-designed modules are available as part of our HCD Plus product allowing Munters to provide you with a turnkey solution to your humidity and temperature control needs. Munters HCD Plus add-on modules provide additional process air filtration, cooling, heating and mixing functions that many end-users require. The add-on modules integrate readily as "bolt-on" housings in line with the other process air components. The arrangement can be skid-mounted, providing the buyer with a single-source, factory-assembled package. It requires only utility hook-ups, chiller/boiler piping, ductwork connections and sensor-controller tie-ins on-site. If a more complete system with condensing unit, piping, integrated controls or other features is required, please consult Munters representatives or staff early in the specification and design process for assistance in the equipment selection.
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Passwort vergessen?
Ungültige Benutzerkennung
Es ist ein Fehler ist aufgetreten! Bitte versuchen Sie es später noch einmal.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!