Hilfe bei Fragen

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.

Beenden

Entfeuchter / Luftbehandlungssysteme

DDS Dehumidification System

DDS Dehumidification System

Basic desiccant dehumidifiers or custom total environmental control systems that use an external energy source (typically natural gas or steam) to reactivate the desiccant wheel for more precise or low dew point applications. Numerous desiccant wheel sizes are available to match the dehumidification requirements of specific applications to treat up to 50,000 cfm.

  • Energy efficient
  • Delivers low dew point
  • Energy recovery
  • Avoids cool - reheat
  • Improves IAQ

Produktvergleich (0)

DDS20

 
 
 
 
 
 
 
 
 
 

12 N/A

DDS30

 
 
 
 
 
 
 
 
 
 

24 N/A

N/A 0
2
5
7
10
12
14
17
19
22
24

Please let us help you

To expedite your request, send us a message
here. Please include your zip code and a brief
description of your application in the
"Add a message" field below.