Kühler & Befeuchter

XT Series humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

optionen

  • Befeuchtung

Produktbeschreibung

The XT Series electrode steam humidifier provides humidification for a wide range of buildings, including health care, commercial, industrial, and government facilities. Easy installation and minimal maintenance make XT Series one of the most affordable humidification systems to purchase and install.

Capacity range: 2,3-130 kg/h; stage up to four humidifiers together for maximum system capacity of 520 kg/h.
65 kg/h capacity in one steam cylinder.

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.