Vorhanden in

Belgium

 

Kühler & Befeuchter

STS (steam-to-steam)

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

optionen

  • Befeuchtung

Produktbeschreibung

The STS humidifier creates chemical-free humidification steam using boiler steam as its energy source. It accomplishes this by using boiler steam in its heat exchanger to vaporize clean fill water into humidification steam. It's a closed-loop system, so no boiler steam or chemicals enter the humidified space; they return to the boiler. STS is compatible with all water types.

Capacity range: 9,1-726 kg/h for each unit; link up to 16 units for capacity up to 11612 kg/h.

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.