Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden

Kühler & Befeuchter / Kühlungs-Pads

GLASdek®

GLASdek®

Munters GLASdek® is a high efficiency evaporative cooling media that is engineered to provide maximum cooling and humidification, low pressure drop and years of reliable service. The media is made from inorganic, non-combustible material.

It allows the use of water straight from the tap with no need for water treatment (i.e. demineralisation plants). In cases with non-sufficient water quality, it may be necessary to add a water treatment. No silver ionization filter is needed.

  • Inorganic, ceramical material
  • Non-combustible
  • Low pressure drop
  • Approved according to VDI 6022
  • No water treatment required
  • Safe and hygienic
  • GREENGUARD Gold Certified

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.