Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden

Kombinierte Temperatur- und -Feuchteregelung / Munters climate control

The Platinum Pro Controller

Steuerungen der Farm Serie

  • Versatile family of controllers
  • Relays and variable speed outputs (Farm Hand)
  • Temperature and RH readings and control (Farm Hand)
  • Ideal for step control of ventilation (Farm Hand)
  • Economical solution for sophisticated climate control of many small rooms in close proximity (Farm Master/Farm Center)
  • Extensive user interface on FarmCenter
  • Full function controller (Farm Master/Farm Center)
  • Extensive control of many functions within one structure (FarmPro)

 

Produktbeschreibung

Munters Platinum Pro, the Next Generation in Climate Control, provides poultry and livestock farmers with vastly expanded capabilities. Besides providing complete control over all aspects of house management (including climate control, feed and water management, and more), the Platinum Pro’s upgraded functionality is designed for large buildings and extends this control to new levels. Platinum Pro supports management over multiple extension units and input/output devices, allowing simple management over even the largest operations.

Platinum Pro also supports Munters Drive Ventilation Fan, which features variable speeds, quality and reliability, low noise levels, minimum maintenance requirements, while offers up to a 40% reduction inelectrical usage.

Platinum Pro comes in two models:
- Platinum Pro 50 relays
- Platinum Pro 30 relays

Software downloads


Version 6.14.11


Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.