Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden

Kombinierte Temperatur- und -Feuchteregelung / Zubehör

Farm Pressure Control

Farm Accessories Controls

  • Light Dimmer Control
  • Static Pressure Control

 

Produktbeschreibung

Munters Farm Pressure Control ( FPC) Measures and compares static pressure inside and outside the animals’ house through two flexible tubes. It measures the pressures to open or close inlets or curtains, thus bringing the static pressure inside the house to a set point (which is lower than the outside pressure) pre-determined by the user. Through constant adjustment of this negative pressure, the FPC improves the air circulation, temperature distribution, and general climate conditions. If static pressure increases or decreases to unacceptable level, an alarm system is activated. Microprocessor based controller, State of the art pressure sensor, Static pressure measured in inch/column water, Pascal or mbar, Outside temperature and Winter/Summer pressure setting, Manual over-rides, High and low static pressure alarm, Inerasable memory, Easy installation and operation.


Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.