Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden

Kombinierte Temperatur- und -Feuchteregelung / Zubehör

Farm Light

Farm Accessories Controls

  • Light Dimmer Control
  • Static Pressure Control

 

Produktbeschreibung

Munters Farm Light Dimmer (FLD) is digital light dimmer with two channels . This powerful dimmer can be controlled manually or via 0-10V analogue output. In addition, when employing a Farm Premium controller, the Light Dimmer can be controlled by connecting it to the communication card in the controller. The FLD is noted for its safety and simplicity of use, installation and service. The FLD includes unique features such as the “bright” button, which enables the grower to increase the light to a preset intensity for a preset time length. The user can enter the house push the button and leave from another door knowing the light will automatic go back to the requested low intensity.


Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.