Hilfe bei Fragen

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.

Beenden

Kombinierte Temperatur- und -Feuchteregelung / Luftbehandlungssysteme

DryCool® ERV-Focus™

DryCool® ERV-Focus™

Munters’ DryCool ERV-Focus combines desiccant dehumidification with total energy recovery. This combination allows for reduced heating and cooling requirements in the treatment of the delivered outside air. The unit also eliminates the inefficient over-cool reheat process utilized by other systems. It allows for the cooling coil to operate at higher temperatures, which increases refrigeration efficiency and eliminates coil freezing concerns. A dedicated exhaust fan is all that is required for winter energy recovery, resulting in efficient operation.

  • Delivers low dew point
  • Provides make up air
  • Avoids cool - reheat
  • Increases cooling COP
  • Requires only 50% exhaust minimum
  • Variable airflow capacity
  • Equipped with EC Fans
  • Energy efficient digital scroll compressor

Wir sind Experten

Wir kennen unsere Produkte und
leiten Ihre Kontaktinformation
an den richtigen Ansprechpartner
in Ihrem Land weiter.